1.1 Features
The ATmega168PB Xplained Mini evaluation kit provides a development platform for the ATmega168PB.
Key Features
- On-board Debugger With Full Source-Level Debugging Support In Atmel Studio/MPLAB® X
- Auto-ID For Board Identification In Atmel Studio/MPLAB® X
- Access To All Signals On The Target MCU
- One Green mEDBG Status LED
- One Yellow User LED
- One Mechanical User Push Button
- Virtual COM Port (CDC)
- External Target CLK 16 MHz At 5V, 8 MHz At 3.3V
- USB Powered
- 3.3V Regulator
- Arduino Shield Compatible Footprints
- Target SPI Bus Header Footprint
- Xplained Pro Extension Headers Can Easily Be Strapped In