1 Manifest Generation

The manifest file for the Trust&GO, TrustMANAGER, TrustFLEX and TrustCUSTOM secure sub-system devices can be generated in two ways:
  1. Through Microchip Just-In-Time provisioning services (Microchip-generated), or
  2. Via custom generation using the provided scripts (self-generated).

In both cases, the Trust&GO, TrustMANAGER, TrustFLEX and TrustCUSTOM devices will have different information due to differences in their configuration. The following sections outline the key differences between Microchip-generated and self-generated manifest files:

  1. Manifest signature
  2. CryptoAuthentication™ Trust&GO, TrustMANAGER, TrustFLEX and TrustCUSTOM files
  3. Prototype and production device files