Features
- AVR® CPU
- Running at up to 24 MHz
- Single-cycle I/O access
- Two-level interrupt controller
- Two-cycle hardware multiplier
- Supply voltage range: 1.8V to 5.5V
- Memories
- 64 KB in-system self-programmable Flash memory
- 256B EEPROM
- 8 KB SRAM
- 32B of user row in nonvolatile memory that can keep data during chip erase and can be programmed while the device is locked
- Write/erase endurance
- Flash 1,000 cycles
- EEPROM 100,000 cycles
- Data retention: 40 years at 55°C
- System
- Power-on Reset (POR) circuit
- Brown-out Detector (BOD)
- Clock options
- High-precision
internal high-frequency oscillator with selectable frequency up to
24 MHz (OSCHF)
- Auto-tuning for improved internal oscillator accuracy
- Internal PLL up to 48 MHz for high-frequency operation of Timer/Counter type D (PLL)
- 32.768 kHz ultra-low power internal oscillator (OSC32K)
- 32.768 kHz external crystal oscillator (XOSC32K)
- External clock input
- External high-frequency crystal oscillator (XOSCHF) with Clock Failure Detection
- High-precision
internal high-frequency oscillator with selectable frequency up to
24 MHz (OSCHF)
- Single-pin Unified Program and Debug Interface (UPDI)
- Three sleep modes
- Idle with all peripherals running for immediate wake-up
- Standby with a configurable operation of selected peripherals
- Power-Down with full data retention
- Automated Cyclic Redundancy Check (CRC) Flash memory scan
- Watchdog Timer (WDT) with Window mode, with a separate on-chip oscillator
- External interrupt on all general purpose pins
- Peripherals
- One 16-bit Timer/Counter type A (TCA) with three compare channels for PWM and waveform generation
- Three 16-bit Timer/Counter type B (TCB) with input capture and signal measurements
- One 12-bit PWM Timer/Counter type D (TCD) optimized for power control
- One 16-bit Real-Time Counter (RTC) that can run from an external crystal or internal oscillator
- Two USARTs
- Operation modes: RS-485, LIN client, host SPI, and IrDA
- Fractional baud rate generator, auto-baud, and start-of-frame detection
- One SPI with host/client operation modes
- One Two-Wire Interface (TWI)
with dual address match
- Simultaneous host/client operation (Dual mode)
- Philips I2C compatible
- Standard mode (Sm, 100 kHz)
- Fast mode (Fm, 400 kHz)
- Fast mode Plus (Fm+, 1 MHz) (1)
- Event System for CPU independent and predictable inter-peripheral signaling
- Configurable Custom Logic (CCL) with four programmable Look-up Tables (LUTs)
- One 12-bit differential 130 ksps Analog-to-Digital Converter (ADC)
- One 10-bit Digital-to-Analog Converter (DAC)
- One Analog Comparator (AC)
- One Zero-Cross Detector (ZCD)
- Internal 1.024V, 2.048V, 2.500V and 4.096V voltage references, and external reference option (VREF)
- I/O and Packages:
- Multi-Voltage I/O (MVIO) on I/O port C
- Selectable input voltage threshold
- Up to 27/26 programmable I/O pins
- 32-pin VQFN 5x5 mm and TQFP 7x7 mm
- 28-pin SPDIP, SSOP, SOIC and VQFN
- Temperature Ranges:
- Industrial: -40°C to +85°C
- Extended: -40°C to +125°C
Note:
- I2C Fm+ is only supported for 2.7V and above.