1 Relevant Devices

This section lists the relevant devices for this document. The following figures show the different family devices, laying out pin count variants and memory sizes:

  • Vertical migration upwards is possible without code modification, as these devices are pin-compatible and provide the same or more features. Downward migration on tinyAVR® 1-series devices may require code modification due to fewer available instances of some peripherals.
  • Horizontal migration to the left reduces the pin count and, therefore, the available features
  • Devices with different Flash memory sizes typically also have different SRAM and EEPROM
Figure 1-1. tinyAVR® 0-series Overview
Figure 1-2. tinyAVR® 1-series Overview
Figure 1-3. megaAVR® 0-series Overview
Figure 1-4. AVR® DA Family Overview