5 Error and Warning Messages
Listed here are error, warning, and advisory messages produced by Hexmate, with an explanation of each message.
Messages are assigned a unique number, which appears in brackets before
each message description. The number is also printed by Hexmate when the message is
issued. The messages shown here are sorted by their number. Only numbered messages
issued by Hexmate are listed. A * in the message will be replaced by
Hexmate with a string that is specific to that particular message.