5.2 Full Swing Oscillator
The ATmega48PA/88PA/168PA device includes a full swing crystal oscillator as a clock source option, which can be selected by configuring the flash fuse. In the new ATmega48PB/88PB/168PB, the full swing crystal oscillator is removed. Refer to the "Clock Sources" chapter in the device data sheet.
| Device Function | ATmega48PA/88PA/168PA | ATmega48PB/88PB/168PB |
|---|---|---|
| Full swing crystal oscillator | Yes | No |