4.1 USART
The USART Start Frame Detector can wake up ATmega48PB/88PB/168PB from all sleep modes when it detects a start bit.
When a high-to-low transition is detected on RxDn, the internal 8 MHz oscillator is powered up and the USART clock is enabled. After start-up, the rest of the data frame can be received, provided that the baud rate is slow enough in relation to the internal 8 MHz oscillator start-up time. Start-up time of the internal 8 MHz oscillator varies with supply voltage and temperature.
The USART start frame detection works in both asynchronous and synchronous modes. It is enabled by writing the Start Frame Detection Enable bit (SFDE). If the USART Start Interrupt Enable (RXSIE) bit is set, the USART Receive Start Interrupt is generated immediately when start is detected.
When using the feature without start interrupt, the start detection logic activates the internal 8 MHz oscillator and the USART clock while the frame is being received, only. Other clocks remain stopped until the Receive Complete Interrupt wakes up the MCU.
The maximum baud rate in synchronous mode depends on the sleep mode the device is woken up from:
- Idle sleep mode: system clock frequency divided by four
- Standby or Power-down: 500 kbps
The maximum baud rate in asynchronous mode depends on the sleep mode the device is woken up from:
- Idle sleep mode: the same as in
active mode
Table 4-1. Maximum Total Baud Rate Error in Normal Speed Mode Baud Rate Frame Size 5 6 7 8 9 10 0 - 28.8 kbps +6.67 -5.88 +5.79 -5.08 +5.11 -4.48 +4.58 -4.00 +4.14 -3.61 +3.78 -3.30 38.4 kbps +6.63 -5.88 +5.75 -5.08 +5.08 -4.48 +4.55 -4.00 +4.12 -3.61 +3.76 -3.30 57.6 kbps +6.10 -5.88 +5.30 -5.08 +4.69 -4.48 +4.20 -4.00 +3.80 -3.61 +3.47 -3.30 76.8 kbps +5.59 -5.88 +4.85 -5.08 +4.29 -4.48 +3.85 -4.00 +3.48 -3.61 +3.18 -3.30 115.2 kbps +4.57 -5.88 +3.97 -5.08 +3.51 -4.48 +3.15 -4.00 +2.86 -3.61 +2.61 -3.30 Table 4-2. Maximum Total Baud Rate Error in Double Speed Mode Baud Rate Frame Size 5 6 7 8 9 10 0 - 57.6 kbps +5.66 -4.00 +4.92 -3.45 +4.35 -3.03 +3.90 -2.70 +3.53 -2.44 +3.23 -2.22 76.8 kbps +5.59 -4.00 +4.85 -3.45 +4.29 -3.03 +3.85 -2.70 +3.48 -2.44 +3.18 -2.22 115.2 kbps +4.57 -4.00 +3.97 -3.45 +3.51 -3.03 +3.15 -2.70 +2.86 -2.44 +2.61 -2.22