13.3.2.1.8 Domains Affected By Reset
The following logic domains are affected by the various Resets:
| Reset Type | Reset of BOD configuration | Fuses are Reloaded | Reset of UPDI | Reset of Other Volatile Logic |
|---|---|---|---|---|
| POR | X | X | X | X |
| BOD | X | X | X | X |
| External Reset | X | X | ||
| Watchdog Reset | X | X | ||
| Software Reset | X | X | ||
| UPDI Reset | X | X | ||
| High Voltage (HV) Pulse(1) | X | X | X |
Note: 1. An HV pulse can cause a Reset but should not be used intentionally as a Reset
source.