13.3.2.1.7 High Voltage (HV) Pulse
A device Reset is issued if a high voltage is applied to or removed from the RESET pin. When using the HV pulse to enable the UPDI, it will cause a device Reset. Refer to the UPDI - Unified Program and Debug Interface section for more information on the HV pulse.