19.3.1 Initialization
The default configuration will enable the respective source when any AC requests a reference voltage. The default reference voltage is 1.024V but can be configured by writing to the respective Reference Select (REFSEL) bit field in the Analog Comparators (ACREF) register.