7.12.1 Single-Cycle I/O Registers
A single-cycle CPU instruction using the IN or OUT
instruction can access the I/O memory ranging from 0x00 to
0x3F.
The peripherals available in the single-cycle I/O registers are the
following:
- VPORTx
- Refer to the PORT section for further details
- GPR
- Refer to the General Purpose Registers section for further details
- CPU
- Refer to the AVR® CPU section for further details
The single-cycle I/O registers ranging from 0x00 to 0x1F (VPORTx and GPR) are also
directly bit-accessible using the SBI or CBI
instruction. In these single-cycle I/O registers, the SBIS or
SBIC instruction can check the single bits.
Refer to the Instruction Set Summary section for further details.