30.5.2 Control B
| Name: | CTRLB |
| Offset: | 0x01 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WINSEL[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
Bits 1:0 – WINSEL[1:0] Window Selection Mode
This bit field selects the AC connected to the current comparator in Window mode.
This device has only one AC and therefore, does not support Windowed Mode