10.5.4 Interrupt Control

Name: INTCTRL
Offset: 0x04
Reset: 0x00
Property: -

Bit 76543210 
       FLREADYEEREADY 
Access R/WR/W 
Reset 00 

Bit 1 – FLREADY Flash Ready Interrupt

Writing a ‘1’ to this bit enables the interrupt indicating that the Flash is ready for new write/erase operations.

This is a level interrupt that will be triggered only when the FLREADY bit in the INTFLAGS register is set to ‘1’. The interrupt must be disabled in the interrupt handler before triggering a Flash write/erase operation, as the FLREADY bit will not be cleared before this command is issued.

Bit 0 – EEREADY EEPROM Ready Interrupt

Writing a ‘1’ to this bit enables the interrupt indicating that the EEPROM is ready for new write/erase operations.

This is a level interrupt that will be triggered only when the EEREADY bit in the INTFLAGS register is set to ‘1’. The interrupt must be disabled in the interrupt handler before triggering an EEPROM write/erase operation, as the EEREADY bit will not be cleared before this command is issued.