10.5.5 Interrupt Flags

Name: INTFLAGS
Offset: 0x05
Reset: 0x00
Property: -

Bit 76543210 
       FLREADYEEREADY 
Access R/WR/W 
Reset 00 

Bit 1 – FLREADY FLREADY Interrupt Flag

This flag is set continuously as long as the Flash is not busy. This flag is cleared by writing a ‘1’ to it.

Bit 0 – EEREADY EEREADY Interrupt Flag

This flag is set continuously as long as the EEPROM is not busy. This flag is cleared by writing a ‘1’ to it.