37 Ordering Information

Note: Automotive-grade ordering codes (VAO suffix) are set up on request and not listed in the table below. Contact your local Microchip sales representative to request VAO ordering codes not present on the respective product page.
Table 37-1. Available Product Numbers
CPNFlash/SRAMPin CountPackage TypeTemperature RangeCarrier Type
AVR32DU14T-I/SL32 KB/4 KB14SOIC-40°C to +85°C Tape & Reel
AVR32DU14-I/SL32 KB/4 KB14SOIC-40°C to +85°C Tube
AVR32DU20T-I/REB32 KB/4 KB20VQFN-40°C to +85°C Tape & Reel
AVR32DU20-I/REB32 KB/4 KB20VQFN-40°C to +85°C Tube
AVR32DU20T-I/SS32 KB/4 KB20SSOP-40°C to +85°C Tape & Reel
AVR32DU20-I/SS32 KB/4 KB20SSOP-40°C to +85°C Tube
AVR32DU28-I/SP32 KB/4 KB28SPDIP-40°C to +85°C Tube
AVR32DU28T-I/SS32 KB/4 KB28SSOP-40°C to +85°C Tape & Reel
AVR32DU28-I/SS32 KB/4 KB28SSOP-40°C to +85°C Tube
AVR32DU28T-I/STX32 KB/4 KB28VQFN-40°C to +85°C Tape & Reel
AVR32DU28-I/STX32 KB/4 KB28VQFN-40°C to +85°C Tube
AVR32DU32T-I/PT32 KB/4 KB32TQFP-40°C to +85°C Tape & Reel
AVR32DU32-I/PT32 KB/4 KB32TQFP-40°C to +85°C Tray
AVR32DU32T-I/RXB32 KB/4 KB32VQFN-40°C to +85°C Tape & Reel
AVR32DU32-I/RXB32 KB/4 KB32VQFN-40°C to +85°C Tray
AVR16DU14T-I/SL16 KB/2 KB14SOIC-40°C to +85°C Tape & Reel
AVR16DU14-I/SL16 KB/2 KB14SOIC-40°C to +85°C Tube
AVR16DU20T-I/REB16 KB/2 KB20VQFN-40°C to +85°C Tape & Reel
AVR16DU20-I/REB16 KB/2 KB20VQFN-40°C to +85°C Tube
AVR16DU20T-I/SS16 KB/2 KB20SSOP-40°C to +85°C Tape & Reel
AVR16DU20-I/SS16 KB/2 KB20SSOP-40°C to +85°C Tube
AVR16DU28-I/SP16 KB/2 KB28SPDIP-40°C to +85°C Tube
AVR16DU28T-I/SS16 KB/2 KB28SSOP-40°C to +85°C Tape & Reel
AVR16DU28-I/SS16 KB/2 KB28SSOP-40°C to +85°C Tube
AVR16DU28T-I/STX16 KB/2 KB28VQFN-40°C to +85°C Tape & Reel
AVR16DU28-I/STX16 KB/2 KB28VQFN-40°C to +85°C Tube
AVR16DU32T-I/PT16 KB/2 KB32TQFP-40°C to +85°C Tape & Reel
AVR16DU32-I/PT16 KB/2 KB32TQFP-40°C to +85°C Tray
AVR16DU32T-I/RXB16 KB/2 KB32VQFN-40°C to +85°C Tape & Reel
AVR16DU32-I/RXB16 KB/2 KB32VQFN-40°C to +85°C Tray
Figure 37-1. Product Identification System

To order or obtain information, for example on pricing or delivery, refer to the factory or the listed sales office.

Note: The Tape & Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with the Microchip Sales Office for package availability with the Tape & Reel option.