Jump to main content
Introduction
Features
Security Concept
1 Block Diagram
12.1 Features
12.2 Overview
12.3 Functional Description
12.4 CLKCTRL
12.5 Main Clock Control A
Main Clock Control A
12.6 Main Clock Control B
Main Clock Control B
12.7 Main Clock Control C
Main Clock Control C
12.8 Main Clock Interrupt Control
Main Clock Interrupt Control
12.9 Main Clock Interrupt Flags
Main Clock Interrupt Flags
12.10 Main Clock Status
Main Clock Status
12.11 Main Clock Timebase
Main Clock Timebase
12.12 Internal High-Frequency Oscillator Control A
Internal High-Frequency Oscillator Control A
12.13 Internal High-Frequency Oscillator Frequency Tune
Internal High-Frequency Oscillator Frequency Tune
12.14 Internal High-Frequency Oscillator Status
Internal High-Frequency Oscillator Status
12.15 Internal 32.768 kHz Oscillator Control A
Internal 32.768 kHz Oscillator Control A
12.16 External 32.768 kHz Crystal Oscillator Control A
External 32.768 kHz Crystal Oscillator Control A
12.17 External High-Frequency Oscillator Control A
External High-Frequency Oscillator Control A
12.18 USB PLL Status
USB PLL Status
28.1 Features
28.2 Overview
28.3 Functional Description
28.4 USBn
Universal Serial Bus Device Controller
28.5 USB_EP_TABLE
Control, Interrupt, Bulk and Isochronous Endpoints
34 Instruction Set Summary
37 Ordering Information

DS40002576B

The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.