6.1 MPLAB X IDE and Tools Installation
In order to use the 16-bit language tools with MPLAB X IDE, you must install:
- MPLAB X IDE, which is available for free on the Microchip website.
- MPLAB XC16 C Compiler, which includes all of the 16-bit language tools. The compiler is available for free (Free and Evaluation license levels) or for purchase (PRO license level) on the Microchip website.
The 16-bit language tools will be installed, by default, in the directory:
- Windows OS 32-bit -
C:\Program Files\Microchip\xc16\x.xx - Windows OS 64-bit -
C:\Program Files (x86)\Microchip\xc16\x.xx - Mac OS -
Applications/microchip/xc16/x.xx - Linux OS -
/opt/microchip/xc16/x.xx
where x.xx is the version number.
The executables for each tool will be in the bin
subdirectory:
- C Compiler -
xc16-gcc.exe - Assembler -
xc16-as.exe - Object Linker -
xc16-ld.exe - Object Archiver/Librarian -
xc16-ar.exe - Other Utilities -
xc16-utility.exe
Device support files may be found under the support
subdirectory. The generic xc.h C header file and xc.inc
generic assembler include file may be found under the support/generic
subdirectory.