23 Implementation-Defined Behavior

This section offers implementation-defined behavior of the MPLAB XC16 C Compiler. The ISO standard for C requires that vendors document the specifics of “implementation defined” features of the language.