10.5 Structures and Unions
MPLAB XC16 C Compiler supports struct and
union types. Structures and unions only differ in the memory offset
applied to each member.
These types will be at least 1 byte wide. Bit-fields are fully supported in structures.
Structures and unions may be passed freely as function arguments and function return values. Pointers to structures and unions are fully supported.
Implementation-defined behavior of structures, unions and bit-fields is described in the Structures, Unions, Enumerations and Bit-Fields section.