27.4 Configuration Settings Using Macros
Configuration Settings macros are provided that can be used to set Configuration bits. For example, to set the FOSC bit using a macro, the following line of code can be inserted before the beginning of your C source code:
_FOSC(CSW_FSCM_ON & EC_PLL16);
This would enable the external clock, with the PLL set to 16x, and enable clock switching and fail-safe clock monitoring.
Similarly, to set the FBORPOR bit:
_FBORPOR(PBOR_ON & BORV_27 & PWRT_ON_64 &
MCLR_DIS);
This would enable Brown-out Reset at 2.7V, and initialize the Power-up timer to 64 ms, and configure the use of the MCLR pin for I/O.
Configuration Settings macros are defined in compiler header files for each device. Please refer to your device’s header files for a complete listing of related macros. Header files are located, by default, in:
<MPLAB XC16 Installation
folder>/vx.xx/support/device/h
where vx.xx is the compiler version and
device is your 16-bit device family.