15.6 Memory Models
The compiler supports several memory models. Command-line options are available for selecting the optimum memory model for your application, based on the specific device part that you are using and the type of memory usage.
For details, see Memory Models.