16.3 Specifying the Interrupt Vector
All 16-bit devices have a primary interrupt vector table. Some 16-bit devices have a fixed alternate vector table, some have no alternate vector table and some have an alternate vector table which may be disabled and moved.
GOTO instruction at that location which transfers control to the C
run-time startup module.The alternate vector name is used when the ALTIVT bit is
set in the INTCON2 register. For devices with alternate vector tables
which may be disabled and moved, AIVT support is configured via configuration words,
notably:
AIVTDISto enable the vector tableBSLIMto locate the vector table
On these devices, the tool chain will inspect the values of these configuration words to determine whether or not to allocate space and fill in the value of the alternate vector tables. Simply specify device appropriate values for these configuration words:
#pragma config AIVTDIS = ON
#pragma config BSLIM = 0x1FFD
and define the alternate vectors in the normal way, i.e.:
void __attribute__((interrupt)) _AltT1Interrupt(void)
{}
Each exception vector occupies a program word. For tables of interrupt vectors by device family, see the Interrupt Vector Tablessection.