5.2.8 How Do I Know What the Build Options in MPLAB X IDE Do?
Most of the widgets and controls in the MPLAB X IDE Project Properties window, XC16 options, map directly to a corresponding command-line driver option or suboption. For a list of options and any corresponding command-line options, refer to the following section of this user’s guide: