5.4.5 How Do I Redirect Standard I/O When Using Printf?
The printf function does two things: it formats text,
based on the format string and placeholders you specify; and it sends (prints) this
formatted text to a destination (or stream). You can choose the printf
output go to an LCD, SPI module or USART, for example. For more on the using ANSI C
function printf, including how to customize the output so that it goes to
another peripheral, refer to the following document. It is available for download from the
Microchip Technology website, www.microchip.com.
“16-Bit Language Tools Libraries Reference Manual” (DS50001456)