8.1 Device Support
As discussed in the Compiler Overview section, the compiler supports all Microchip 16-bit devices; dsPIC30/33 digital signal controls (DSCs) and PIC24 microcontrollers (MCUs).
To determine the device support for your version of the compiler, consult
the file Readme_XC16.html in the docs subfolder of the
compiler installation folder. For example:
C:\Program Files
(x86)\Microchip\xc16\v1.10\docs\Readme_XC16.html