2.2.7 Documentation
The compiler is supported under both the MPLAB® X IDE and MPLAB IDE v8.xx and above. In this document, only the MPLAB X IDE is discussed.
Features that are unique to specific devices and therefore specific compilers, are noted with a “DD” icon next to the section and text that identifies the specific devices to which the information applies (see the Preface) .