4.3.1 C Language Specifics
The MPLAB XC-DSC C Compiler is an ANSI C compliant compiler and therefore follows standard C language conventions. For more information, refer to the 2.2.1 C Language Standard section.
The MPLAB XC-DSC C Compiler is an ANSI C compliant compiler and therefore follows standard C language conventions. For more information, refer to the 2.2.1 C Language Standard section.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.