14.3 Allocation of Function Code
Code associated with functions is always placed in the program memory of
the target device. The compiler arranges for code to be placed in the
.text section (as described in 11.1 Address Spaces), depending on the
memory model used and whether or not the data is initialized. When modules are combined at
link time, the linker determines the starting addresses of the various sections based on
their attributes.