2.1 Device Description
The MPLAB XC-DSC C Compiler fully supports the dsPIC® family of digital signal controllers that combines the high performance required in digital signal processor (DSP) applications with standard microcontroller (MCU) features needed for embedded applications.