23.1 Compiling in Compatibility Mode
An option is used to enable vendor-specific syntax compatibility. For
MPLAB XC16, MPLAB XC-DSC and MPLAB XC32, the option is
-mext=vendor. The argument
vendor is a key that is used to represent the
syntax. See the table below for a list of all keys usable with the MPLAB XC C
compilers.
| Vendor key | Syntax | XC16 Support | XC-DSC Support | XC32 Support |
|---|---|---|---|---|
cci |
Common C Interface | Yes | Yes | Yes |
iar |
IAR C/C++ Compiler™ for ARM | Yes | Yes | Yes |