20.3.3 Compiler Output Type Macros
The following symbols are defined with the -ansi command line option.
| Symbol-Leading Double Underline | Symbol-Leading & Lagging Double Underline | Description |
|---|---|---|
__XC_DSC |
__XC_DSC__ |
If defined, XC-DSC compiler is in use. |
__C30 |
__C30__ |
|
__dsPICC30 |
__dsPICC30__ |
|
__XC_DSCELF |
__XC_DSCELF__ |
If defined, compiler is producing ELF output. |
__C30ELF |
__C30ELF__ |
|
__dsPIC30ELF |
__dsPIC30ELF__ |
The following symbols are defined when -ansi is not selected.
| Symbol | Description |
|---|---|
| XC_DSC | XC-DSC compiler is in use. |
| C30 | |
| dsPIC30 |