22.24 strerror
Describe the format of the error message output by the
strerror function.
(ISO 7.11.6.2)
A plain character string.
List the contents of the error message strings returned by a call to
the strerror
function. (ISO 7.11.6.2)
| Errno | Message |
|---|---|
0 |
No error |
EDOM |
Domain error |
ERANGE |
Range error |
EFPOS |
File positioning error |
EFOPEN |
File open error |
nnn |
Error #nnn |