7.1 Device Support
As discussed in the 2 Compiler Overview section, the compiler supports all Microchip DSC devices; dsPIC30/33 digital signal controllers (DSCs).
To determine the device support for your version of the compiler, consult
the file Readme_XC-DSC.html in the
docs subfolder of the compiler installation folder. For example:
C:\Program Files\Microchip\xc-dsc\v3.00\docs\Readme_XC-DSC.html