4.2.1 Extension Headers

The T9 Xplained Pro implements three Xplained Pro standard extension headers (see Section Xplained Pro Standard Extension Header) marked with EXT1 in silkscreen. These headers make it possible to connect the board to an Xplained Pro MCU board with a capacitive touch-enabled microcontroller. The pinout definition for each extension headers can be found in the table below.

Table 4-2. T9 Xplained Pro Extension
Pin on EXT1FunctionDescription
1IDCommunication Line to ID Chip
2GNDGround
3Not Connected—
4Not Connected—
5LED_2LED line for Sensor CS2
6LED_1LED line for Sensor CS1
7Y-Line-1For Button CS1
8Y-Line-2For Button CS2
9Y-Line-4For Button CS4
10Y-Line-3For Button CS3
11Not Connected—
12 Not Connected—
13Not Connected—
14Not Connected—
15LED_3LED line for Sensor CS3
16LED_4LED line for Sensor CS4
17Not Connected—
18Not Connected—
19GNDGround
20VCCTarget Supply Voltage