1.2 Acronyms and Abbreviations
| Acronyms/Abbreviations | Description |
|---|---|
| EEPROM | Electrically Erasable Programmable Read-only Memory |
| FIFO | First-In First-Out |
| FW | Firmware |
| IRQ | Interrupt Request |
| ROM | Read-only Memory |
| RSSI | Received Signal Strength Indicator |
| RX | Receiver |
| SPI | Serial Peripheral Interface |
| SRAM | Static Random Access Memory |
| SCK | Serial Clock |
| SFIFO | Support First In First Out |
| TX | Transmitter |
| uC | Microcontroller |
| UHF | Ultra High Frequency |