1.1.2.1.2.5.5 GATTS Long Characteristic/Characteristic Descriptor Value Write
Example of GATTS Characteristic/Characteristic Descriptor Value Long Write (Handled by BLE_LIB)
Note: Long writes won't be performed in BLE_LIB or Application at the same time

Example of GATTS Characteristic/Characteristic Descriptor Value Long Write (Handled by Application). Authorization permission case. The permission is accomplished by setting SETTING_MANUAL_WRITE_RSP on the attribute