1.1.2.1.2.5.15 GATTC Characteristic/Characteristic Descriptor Value Write
Example of GATTC Characteristic/Characteristic Descriptor Value Write

Example of GATTC Characteristic Value Write Without Response



The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.