1.1.2.1.4.1.6 Pairing options
C
#define BLE_SMP_OPTION_NONE 0x00 #define BLE_SMP_OPTION_BONDING 0x01 #define BLE_SMP_OPTION_MITM 0x04 #define BLE_SMP_OPTION_SECURE_CONNECTION 0x08 #define BLE_SMP_OPTION_KEYPRESS 0x10
Description
The definition of pairing options.
Note
Possible combinations are :
BLE_SMP_OPTION_NONE : No bonding, LE legacy pairing is used.
BLE_SMP_OPTION_BONDING : Bonding requested, LE legacy pairing is used.
BLE_SMP_OPTION_SECURE_CONNECTION : No Bonding. If both devices support LE Secure Connections, use LE Secure Connections; otherwise use LE legacy pairing.
BLE_SMP_OPTION_BONDING | BLE_SMP_OPTION_SECURE_CONNECTION : Bonding Requested. If both devices support LE Secure Connections, use LE Secure Connections; otherwise use LE legacy pairing.
BLE_SMP_OPTION_MITM : No bonding, LE legacy pairing is used. MITM protection is required.
BLE_SMP_OPTION_BONDING | BLE_SMP_OPTION_MITM : Bonding requested, LE legacy pairing is used. MITM protection is required.
BLE_SMP_OPTION_MITM | BLE_SMP_OPTION_SECURE_CONNECTION : No Bonding. MITM protection is required. If both devices support LE Secure Connections, use LE Secure Connections; otherwise use LE legacy pairing.
BLE_SMP_OPTION_BONDING | BLE_SMP_OPTION_MITM | BLE_SMP_OPTION_SECURE_CONNECTION : Bonding Requested. MITM protection is required. If both devices support LE Secure Connections, use LE Secure Connections; otherwise use LE legacy pairing.
BLE_SMP_OPTION_SECURE_CONNECTION | BLE_SMP_OPTION_KEYPRESS : No Bonding. If both devices support LE Secure Connections, use LE Secure Connections; otherwise use LE legacy pairing. Enable keypress notifications.
BLE_SMP_OPTION_BONDING | BLE_SMP_OPTION_SECURE_CONNECTION | BLE_SMP_OPTION_KEYPRESS : Bonding Requested. If both devices support LE Secure Connections, use LE Secure Connections; otherwise use LE legacy pairing. Enable keypress notifications.
BLE_SMP_OPTION_MITM | BLE_SMP_OPTION_SECURE_CONNECTION | BLE_SMP_OPTION_KEYPRESS : No Bonding. MITM protection is required. If both devices support LE Secure Connections, use LE Secure Connections; otherwise use LE legacy pairing. Enable keypress notifications.
BLE_SMP_OPTION_BONDING | BLE_SMP_OPTION_MITM | BLE_SMP_OPTION_SECURE_CONNECTION | BLE_SMP_OPTION_KEYPRESS : Bonding Requested. MITM protection is required. If both devices support LE Secure Connections, use LE Secure Connections; otherwise use LE legacy pairing. Enable keypress notifications.
Macro Definition
| Macro | Description |
|---|---|
| BLE_SMP_OPTION_NONE | Do not allow a bond to be created with a peer device. The keys are not stored. |
| BLE_SMP_OPTION_BONDING | Allows two connected devices to exchange and store security and identity information to create a trusted relationship. |
| BLE_SMP_OPTION_MITM | Request MITM protection. |
| BLE_SMP_OPTION_SECURE_CONNECTION | Request LE Secure Connections pairing. |
| BLE_SMP_OPTION_KEYPRESS | Enable keypress notifications. |