1.1.2.1.4.1.2 IO capability
C
#define BLE_SMP_IO_DISPLAYONLY 0x00 #define BLE_SMP_IO_DISPLAYYESNO 0x01 #define BLE_SMP_IO_KEYBOARDONLY 0x02 #define BLE_SMP_IO_NOINPUTNOOUTPUT 0x03 #define BLE_SMP_IO_KEYBOARDDISPLAY 0x04
Description
The definition of SMP IO Capabilities.
Macro Definition
| Macro | Description |
|---|---|
| BLE_SMP_IO_DISPLAYONLY | Device has the ability to display or communicate a 6 digit decimal number but does not have the ability to indicate yes or no. |
| BLE_SMP_IO_DISPLAYYESNO | Device has at least two buttons that can be easily mapped to yes and no and also has the ability to display or communicate a 6 digit decimal number. |
| BLE_SMP_IO_KEYBOARDONLY | Device has a numeric keyboard that can input the numbers 0 through 9 and a confirmation but does not have the ability to display or communicate a 6 digit decimal number. |
| BLE_SMP_IO_NOINPUTNOOUTPUT | Device does not have the abilities to indicate yes or no and display or communicate a 6 digit decimal number. |
| BLE_SMP_IO_KEYBOARDDISPLAY | Device has a numeric keyboard that can input the numbers 0 through 9 and a confirmation and has the ability to display or communicate a 6 digit decimal number. |