1.2.2.2.1.4.3 BLE_DM_ConnectionParameterUpdate
C
uint16_t BLE_DM_ConnectionParameterUpdate(uint16_t connHandle, BLE_DM_ConnParamUpdate_T *p_params);Description
Change connection parameters of the specific connection.
Parameters
| Parameter | Description |
|---|---|
| [in] connHandle | Connection handle associated with this connection. |
| [in] p_params | Pointer to the BLE_DM_ConnParamUpdate_T structure buffer. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully send the update request to remote device. |
| MBA_RES_FAIL | The update procedure is disallowed in certain condition. |
| MBA_RES_OOM | Internal memory allocation failure. |
| MBA_RES_INVALID_PARA | Invalid connection handle. |