1.2.2.2.1.3.3 BLE_DM_ConnParamUpdate_T
C
typedef struct BLE_DM_ConnParamUpdate_T
{
uint16_t intervalMin;
uint16_t intervalMax;
uint16_t latency;
uint16_t timeout;
} BLE_DM_ConnParamUpdate_T;Description
The structure contains information about connection parameter update.
Field Documentation
| Field | Description |
|---|---|
| intervalMin | Minimum value for the connection interval. |
| intervalMax | Maximum value for the connection interval. |
| latency | Peripheral latency for the connection in number of connection events. |
| timeout | Supervision timeout for the LE link. |