1.2.2.2.5.2.1.2 Maximum image size
C
#define MW_DFU_MAX_SIZE_FW_IMAGE 262144 #define MW_DFU_MAX_SIZE_FW_IMAGE_EXT 524288
Description
The definition of DFU maximum image size.
Macro Definition
| Macro | Description |
|---|---|
| MW_DFU_MAX_SIZE_FW_IMAGE | Maximum size of firmware image in bytes. |
| MW_DFU_MAX_SIZE_FW_IMAGE_EXT | Maximum size of firmware image for external flash in bytes. |