1.1.2.3.5.1.3.7 BLE_PXPM_EvtDiscComplete_T
C
typedef struct BLE_PXPM_EvtDiscComplete_T
{
uint16_t connHandle;
uint16_t llsStartHandle;
uint16_t llsEndHandle;
uint16_t iasStartHandle;
uint16_t iasEndHandle;
uint16_t tpsStartHandle;
uint16_t tpsEndHandle;
} BLE_PXPM_EvtDiscComplete_T;Description
Data structure for BLE_PXPM_EVT_DISC_COMPLETE_IND event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | The connection handle of discovery completion. |
| llsStartHandle | The start handle of LLS. |
| llsEndHandle | The end handle of LLS. |
| iasStartHandle | The start handle of IAS. |
| iasEndHandle | The end handle of IAS. |
| tpsStartHandle | The start handle of TPS. |
| tpsEndHandle | The end handle of TPS. |