1.1.2.3.5.1.1 Defines
- Max descriptor number
The definition of the max number of descriptor.
- Supported service
The definition of supported service.
- UUID of characteristic in Proximity profile
The definition of UUID of characteristics are used in Proximity profile.
- UUID of service in Proximity profile
The definition of UUID of services are used in Proximity profile .