1.1.2.3.7.2.3.7 BLE_TRSPS_EvtTxStatus_T
C
typedef struct BLE_TRSPS_EvtTxStatus_T
{
uint16_t connHandle;
uint8_t status;
} BLE_TRSPS_EvtTxStatus_T;Description
Data structure for BLE_TRSPS_EVT_TX_STATUS event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| status | Connection status. See TRSPS Status. |