1.1.2.3.7.2.3.8 BLE_TRSPS_EvtVendorCmd_T
C
typedef struct BLE_TRSPS_EvtVendorCmd_T
{
uint16_t connHandle;
uint16_t length;
uint8_t *p_payLoad;
}BLE_TRSPS_EvtVendorCmd_T;Description
Data structure for BLE_TRSPS_EVT_VENDOR_CMD event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| length | Vendor command payload length. |
| p_payLoad | Vendor command payload pointer. |