1.2.2.1.4.4.7 BLE_SMP_Init
C
uint16_t BLE_SMP_Init();Description
Initialize BLE SMP main module.
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully initialize the BLE SMP main module. |
| MBA_RES_OOM | Internal memory allocation failure. |
uint16_t BLE_SMP_Init();Initialize BLE SMP main module.
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully initialize the BLE SMP main module. |
| MBA_RES_OOM | Internal memory allocation failure. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.