1.2.2.1.4.4.15 BLE_SMP_RejectSecRequest
C
uint16_t BLE_SMP_RejectSecRequest(uint16_t connHandle);Description
Reject the security request issued by peer device.
Note
This API should be called to reject security request when receiving BLE_SMP_EVT_SECURITY_REQUEST. This API is only valid if device is central role.
Parameters
| Parameter | Description |
|---|---|
| [in] connHandle | Connection handle associated with this connection. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully reject security request issued by peer device. |
| MBA_RES_INVALID_PARA | The parameter is invalid. |