1.2.2.3.4.2.1.1 OTAPS firmware extended feature
C
#define BLE_OTAPS_FW_FEATURE_MASK1 (1 << 0)
Description
The definition of firmware extended feature.
Macro Definition
| Macro | Description |
|---|---|
| BLE_OTAPS_FW_FEATURE_MASK1 | Supported feature mask 1. |
#define BLE_OTAPS_FW_FEATURE_MASK1 (1 << 0)
The definition of firmware extended feature.
| Macro | Description |
|---|---|
| BLE_OTAPS_FW_FEATURE_MASK1 | Supported feature mask 1. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.