1.2.2.3.4.2.3 Structures
- BLE_OTAPS_EventCb_T
BLE OTA profile callback type. This callback function sends BLE OTA profile events to the application.
- BLE_OTAPS_EventField_T
Union of BLE OTA profile callback event data types.
- BLE_OTAPS_EvtUpdatingInd_T
Data structure for BLE_OTAPS_EVT_UPDATING_IND event.
- BLE_OTAPS_Event_T
BLE OTA profile callback event.
- BLE_OTAPS_EvtStartInd_T
Data structure for BLE_OTAPS_EVT_START_IND event.
- BLE_OTAPS_EvtUpdateReq_T
Data structure for BLE_OTAPS_EVT_UPDATE_REQ event.
- BLE_OTAPS_EvtCompleteInd_T
Data structure for BLE_OTAPS_EVT_COMPLETE_IND event.
- BLE_OTAPS_DevInfo_T
The structure contains current device information.